Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Light-heavy cross section, Max bundle diameter: 2in, 7.9in, Tensile strength: 1112, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 201 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT,ST3MT |
Application | Corrosive Environment |
UPC | 07498342174 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0776 |