Pan-Steel® Double Wrapped Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth and safe 316 AISI stainless steel cable tie passes through the head twice, providing additional strength in short circuit applications up to 71.5kA. Extra-heavy cross section, Max bundle diameter: 4.0in, 29.5in, Tensile Strength: 3560, 25pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 29.5 |
Overall Length (mm) | 749 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 3560 |
Minimum Loop Tensile Strength (lb) | 800 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,LR |
For Use With | RT2HTN, RT2HT, & PBTMT |
Application | Corrosive Environment |
UPC | 07498344650 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.3119 |
Std. Ctn. Qty. | 125 |
Std. Ctn. Volume (cf) | 1.5594 |
Product Bulletins | Product Bulletin - SA-SSCB22 (Battery Powered Installation Tool) WEB 11-12-09 | English | |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | Metal Locking TIE Extra Heavy Duty 316 Stainless Steel Double Wrap | English | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |