MLT4DSH-Q

Stainless Steel Cable Ties

Pan-Steel® Double Wrapped Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth and safe 304 AISI stainless steel cable tie passes through the head twice, providing additional strength in short circuit applications up to 71.5kA. Super-heavy cross section, Max bundle diameter: 4.0in, 29.5in, Tensile Strength: 5340, 25pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

29.5

Overall Length (mm)

749

Maximum Bundle Diameter (In.)

4

Minimum Loop Tensile Strength (N)

5340

Minimum Loop Tensile Strength (lb)

1200

Environment

Indoor/Outdoor

Overall Width (In.)

0.62

Overall Width (mm)

15.9

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.02

Thickness (mm)

0.4

Temperature Range

-80°C - 538°C

BMEcat - Cross section (mm²)

Super-Heavy

CE Compliant

Yes

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498344602

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.3009

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

1.5045

Resources

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Product Bulletins

US English

Part Drawings

US English

Part Drawings

MLT Super-Heavy Double Loop Ties - N41165BS

US English

Part Drawings

US English

Videos

Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method

US English

Related Products