MLT4EH15-LP316

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Extra-heavy cross section, Max bundle diameter: 4in, 17.1in, Tensile strength: 3115, 50pc.

Specifications

Minimum Loop Tensile Strength (N)

3115

Minimum Loop Tensile Strength (lb)

700

Maximum Bundle Diameter (In.)

4

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

17.1

Overall Length (mm)

434

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Harsh

Thickness (In.)

0.02

Thickness (mm)

0.4

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Extra-Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498344636

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1351

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.6754

Resources

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Part Drawings

Stainless Steel Installation Tools RT2HT

US English

Part Drawings

MLT Extra Heavy Duty 316 Cable Ties - N41158BS

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Part Drawings

Stainless Steel Installation Tools RT2HTN

US English

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Related Products