Pan-Alum® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of lightweight, flexible aluminum promote worker safety. Heavy cross section, Max bundle diameter: 4in, 14.3in, Tensile Strength: 222, 50pc.
Note | No Corrosive Environment |
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Silver |
Environment | Indoor/Outdoor |
Material | Aluminum |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | CE,ABS,LR |
For Use With | ST2MT,ST3MT,HTMT |
Application | General |
UPC | 07498356693 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0238 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1191 |
Part Drawings | Part Drawings - PDF - S4121503 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English |