Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 304 stainless steel promote worker safety in indoor environments. Heavy, 14.3L (363mm), Bundles up to 4.0 (102mm), 250pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 2000 |
Minimum Loop Tensile Strength (lb) | 450 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -80 |
Minimum Operating Temperature (°F) | -112 |
Minimum Installation Temperature (°C) | -80 |
Minimum Installation Temperature (°F) | -112 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR,DNV,USCG |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT,ST3MT |
Application | General |
UPC | 07498375421 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.0700 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 0.6997 |
Part Drawings | Metal Locking Tie – Heavy Series - 304 Stainless Steel | English |