The MLT4S-D Pan-Steel® 304 grade stainless steel cable tie speeds up installation with a patented, wide entry self-locking head that eases band threading and insertion. Unique locking ramp design and strengthening ribs allows the tie to lock into place at any length along the tie body with increased lock strength. Fully rounded edges ensure worker and bundle safety.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 890 |
Minimum Loop Tensile Strength (lb) | 200 |
Maximum Operating Temperature (°C) | 300 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR,DNV |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
Application | General |
UPC | 07498375419 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0880 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.8805 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Metal Locking Tie Standard Series 304 N41119BS | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG9--SA-ENG | English |