The MLT4SH-LP316 Pan-Steel® 316 grade stainless steel cable tie speeds up installation with a patented, wide entry self-locking head that eases band threading and insertion. Unique locking ramp design and strengthening ribs allows the tie to lock into place at any length along the tie body with increased lock strength. Fully rounded edges ensure worker and bundle safety.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Metallic |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 17.1 |
Overall Length (mm) | 434 |
Body Width (In.) | 0.63 |
Body Width (mm) | 16 |
Body Thickness (In.) | 0.015 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 4000 |
Minimum Loop Tensile Strength (lb) | 900 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR,DNV |
For Use With | RT2HT, RT2HTN, PBTMT |
Application | Harsh Environment |
UPC | 07498344615 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1400 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.7000 |
Product Bulletins | Product Bulletin - SA-SSCB22 (Battery Powered Installation Tool) WEB 11-12-09 | English | |
Product Bulletins | Product Bulletin - -WW-SSCB23 (Pan-Steel Super Heavy) WEB 4-6-10 | English | |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | MLT Super-Heavy 316 Stainless Steel Cable Ties - N41164BS | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |