Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Heavy, 14.3L (363mm), Bundles up to 4.0 (102mm), 50pc.
Product Type | Cable Tie |
Sub Brand | Wave-Ty™ |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Loop Tensile Strength (N) | 2000 |
Minimum Loop Tensile Strength (lb) | 450 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | CE,ABS,LR,UL |
For Use With | GS4MT, PPTMT, ST2MT, ST3MT, HTMT |
Application | Corrosive Environment |
UPC | 07498379684 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0238 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1191 |
Part Drawings | Wave-Ty Heavy 316 Stainless Steel - N41123 | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG04--SA-ENG | English |