globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 304 stainless steel, so it is perfectly suited for indoor and outdoor environments. Light heavy, 14.3L (363mm), Bundles up to 4.0 (102mm), 50pc.

Specifications

Product Type Cable Tie
Sub Brand Wave-Ty™
Color Natural
Environment Indoor/Outdoor
Material Stainless Steel Type 304
Resistance Properties UV-Resistant
Overall Length (In.) 14.3
Overall Length (mm) 362
Body Width (In.) 0.25
Body Width (mm) 6.4
Body Thickness (In.) 0.01
Body Thickness (mm) 0.25
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.6
Minimum Bundle Diameter (In.) 0.5
Minimum Bundle Diameter (mm) 12.7
Minimum Loop Tensile Strength (N) 1112
Minimum Loop Tensile Strength (lb) 250
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Standards Met CE,ABS,LR,UL
For Use With PPTMT, GS4MT, ST2MT, ST3MT, AND HTMT
Application General

Packaging Detail

UPC 07498342166
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0238
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.1191

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}