Pan-Steel® Double Wrapped Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth and safe 304 AISI stainless steel cable tie passes through the head twice, providing additional strength in short circuit applications up to 71.5kA. Heavy cross section, Max bundle diameter: 6.0in, 40in, Tensile Strength: 2670, 25pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Overall Length (In.) | 40 |
Overall Length (mm) | 1016 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Maximum Bundle Diameter (In.) | 6 |
Minimum Loop Tensile Strength (N) | 2670 |
Minimum Loop Tensile Strength (lb) | 600 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498348353 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0745 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.7449 |