Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Extra-heavy cross section, Max bundle diameter: 6in, 23.4in, Tensile strength: 3115, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 23.4 |
Overall Length (mm) | 594 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.015 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 3115 |
Minimum Loop Tensile Strength (lb) | 700 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR,DNV |
For Use With | RT2HT, RT2HTN, PBTMT |
Application | Corrosive Environment |
UPC | 07498344637 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1473 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.7367 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | Metal Locking Tie Extra Heavy Duty 316 Stainless Steel Part Drawing N41158BS_DC | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |