The MLT6H-LP self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any part of the tie body. The smooth surfaces and rounded edges assure cable protection and worker safety while providing a strong, durable method of cabling bundle. The MLT6H-LP cable tie can be used in a wide range of indoor, outdoor, and underground applications. Color Stainless Steel.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 20.5 |
Overall Length (mm) | 521 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 2000 |
Minimum Loop Tensile Strength (lb) | 450 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,SAE,BV,LR,DNV,USCG |
Military Cross Reference Number | M23190/3-7 |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
Application | General |
UPC | 07498354389 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0323 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1614 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Metal Locking Tie Heavy 304 Stainless Steel - N41115BS | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |