MLT6H-LP316

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Heavy cross section, Max bundle diameter: 6in, 20.5in, Tensile strength: 2000, 50pc.

Specifications

Minimum Loop Tensile Strength (N)

2000

Minimum Loop Tensile Strength (lb)

450

Maximum Bundle Diameter (In.)

6

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

20.5

Overall Length (mm)

521

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Harsh

UL Listed

Yes

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

BMEcat - Cross section (mm²)

Heavy

CE Compliant

Yes

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354390

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0326

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1631

Resources

Product Bulletins

Battery Powered Installation Tool - PBTMT - SA-SSCB22

US English

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Part Drawings

Metal Locking Tie Heavy 316 Stainless Steel - N41116BS

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products