MLT6WS-LP316

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Standard, 20.5L (521mm), Bundles up to 6.0 (152mm), 50pc.

Specifications

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

20.5

Overall Length (mm)

521

Maximum Bundle Diameter (In.)

6

Minimum Loop Tensile Strength (N)

890

Minimum Loop Tensile Strength (lb)

200

Environment

Harsh

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Standard

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498342178

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0323

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1614

Resources

Part Drawings

Wave-Ty Tie Standard 316 Stainless Steel - N41125BS

US English

Related Products