Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Extra-heavy cross section, Max bundle diameter: 8in, 29.7in, Tensile strength: 2670, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 29.7 |
Overall Length (mm) | 754.4 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 8 |
Minimum Loop Tensile Strength (N) | 2670 |
Minimum Loop Tensile Strength (lb) | 600 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Application | Corrosive Environment |
UPC | 07498344598 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.3119 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 1.5594 |
Product Bulletins | Product Bulletin - SA-SSCB22 (Battery Powered Installation Tool) WEB 11-12-09 | English | |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | Part Drawings - PDF - N41156BS_DC02A | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |