The MLT10H-LP316 Pan-Steel® 316 grade stainless steel cable tie speeds up installation with a patented, wide entry self-locking head that eases band threading and insertion. Unique locking ramp design and strengthening ribs allows the tie to lock into place at any length along the tie body with increased lock strength. Fully rounded edges ensure worker and bundle safety.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Nylon 11 Selectively Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 33 |
Overall Length (mm) | 838 |
Body Width (In.) | 0.319 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.018 |
Body Thickness (mm) | 0.5 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 254 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 140 |
Maximum Operating Temperature (°F) | 284 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | UL E56854,CE,ABS |
For Use With | GS4MT-E, PBTMT, PPTMT, ST2MT, HTMT |
Application | Harsh Environment |
UPC | 07498322552 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0512 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2558 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | STAINLESS STEEL CABLE TIE DRAWING # N41140BS_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |