Pan-Steel® Nylon 11 Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Nylon to promote worker safety and reliability in corrosive environments. Heavy cross section, Max bundle diameter: 2.7in, 10.2in, Tensile strength: 1112, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 10.2 |
Overall Length (mm) | 258 |
Body Width (In.) | 0.31 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.017 |
Body Thickness (mm) | 0.43 |
Maximum Bundle Diameter (In.) | 2.7 |
Maximum Bundle Diameter (mm) | 68.58 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 140 |
Maximum Operating Temperature (°F) | 284 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CE,ABS,LR |
For Use With | GS4MT, PPTMT, HTMT, & ST3MT |
Application | Corrosive Environment |
UPC | 07498364941 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0251 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1254 |
Part Drawings | STAINLESS STEEL CABLE TIE DRAWING # N41140BS_DC | English |