The MLTC6H-LP316 selectively nylon coated, self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any length along the tie body. The Nylon 11 coating is UV-resistant, low smoke, and halogen free. The coating also provides additional edge protection and prevents corrosion between dissimilar metals.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Nylon 11 Selectively Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 20.5 |
Overall Length (mm) | 521 |
Body Width (In.) | 0.319 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.018 |
Body Thickness (mm) | 0.5 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 140 |
Maximum Operating Temperature (°F) | 284 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | UL E56854,CE,ABS |
For Use With | GS4MT-E, PBTMT, PPTMT, ST2MT, HTMT |
Application | Harsh Environment |
UPC | 07498322550 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0326 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1631 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | STAINLESS STEEL CABLE TIE DRAWING # N41140BS_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |