Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Overall Length (In.) | 6.2 |
Overall Length (mm) | 157 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Maximum Bundle Diameter (In.) | 1.5 |
Minimum Loop Tensile Strength (N) | 445 |
Minimum Loop Tensile Strength (lb) | 100 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | SAE Standard AS23190/3 |
Part Features | Self-locking head design speeds installation and locks into place at any length along the tie body. |
UPC | 07498300699 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0151 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0754 |
Part Drawings | Metal Locking Tie -Coated Standard Series - N41273BS_DC | English |