MLTFC2.5S-CP316

Stainless Steel Cable Ties

Polyester coated stainless steel tie, AISI 316, standard

Specifications

Material

Polyester Fully Coated Stainless Steel Type 316

Color

Black

Overall Length (In.)

9.2

Overall Length (mm)

234

Maximum Bundle Diameter (In.)

2.5

Minimum Loop Tensile Strength (N)

445

Minimum Loop Tensile Strength (lb)

100

Environment

Harsh

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

SAE Standard AS23190/3

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-40°C - 150°C

Application

Corrosive Environment

CE Compliant

Yes

Operating Temperature

-40°F (-40°C) - 302°F (150°C)

Cross Section

Standard

Part Features

Self-locking head design speeds installation and locks into place at any length along the tie body.

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498300700

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0274

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1371

Resources

Part Drawings

Metal Locking Tie -Coated Standard Series - N41273BS_DC

US English

Related Products