The MLTFC2H-LP316 fully coated polyester, self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any length along the tie body. The Polyester coating is UV-resistant, low smoke, and halogen free. The coating also provides additional edge protection and prevents corrosion between dissimilar metals.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 201 |
Body Width (In.) | 0.319 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | ABS,CE,UL |
For Use With | GS4MT-E, PBTMT, PPTMT, ST2MT, HTMT |
Application | Harsh Environment |
Part Features | Self-locking head, 316 base stainless steel, polyester coated, UV resistant, Halogen Free, 0.31 wide |
UPC | 07498359319 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0768 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Metal Locking Tie - Coated Heavy Series Part Drawing N41193BS_DC | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |