The MLTFC4EH-LP316 fully coated polyester, self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any length along the tie body. The Polyester coating is UV-resistant, low smoke, and halogen free. The coating also provides additional edge protection and prevents corrosion between dissimilar metals.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 17.1 |
Overall Length (mm) | 434 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.017 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | ABS,CE,UL |
For Use With | RT2HT,PBTMT |
Application | Harsh Environment |
UPC | 07498344639 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1995 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.9974 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Metal Locking Tie Extra Heavy Duty Fully Coated Part Drawing N41216BS_DC | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |