Pan-Steel® Polyester Fully Coated Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Polyester to promote worker safety and reliability in corrosive, high-vibration, temperature-extreme environments. Heavy cross section, Max bundle diameter: 4.0in, 14.3in, Tensile strength: 1112, Blue, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Blue |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.017 |
Body Thickness (mm) | 0.43 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CE,ABS,UL |
For Use With | HTMT, GS4MT, PPTMT, ST2MT |
Application | Corrosive Environment |
Part Features | Self-locking head, 316 base stainless steel, polyester coated, UV resistant, Halogen Free, 0.31 wide |
UPC | 07498311790 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0241 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1204 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Part Drawings | Coated MLT Colors 316SS - N41659 | English |