MLTFC4SH-LP316

Stainless Steel Cable Ties

Pan-Steel® Polyester Fully Coated Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Polyester to promote worker safety and reliability in corrosive, high-vibration, temperature-extreme environments. Super-heavy cross section, Max bundle diameter: 4.0in, 17.1in, Tensile strength: 2000, Black, 50pc.

Specifications

Material

Polyester Fully Coated Stainless Steel Type 316

Color

Black

Overall Length (In.)

17.1

Overall Length (mm)

434

Maximum Bundle Diameter (In.)

4

Minimum Loop Tensile Strength (N)

2000

Minimum Loop Tensile Strength (lb)

450

Environment

Harsh

Overall Width (In.)

0.63

Overall Width (mm)

15.9

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Thickness (In.)

0.02

Thickness (mm)

0.4

Temperature Range

-40°C - 150°C

CE Compliant

Yes

Cross Section

Super-Heavy

Operating Temperature

-40°F (-40°C) - 302°F (150°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498344599

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1351

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.6754

Resources

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Catalog Cut Sheets

MLTFC2S-CP316 Product Page

US English

Part Drawings

Stainless Steel Installation Tools RT2HTN

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Part Drawings

MLT Super-Heavy Fully Coated - N41201

US English

Part Drawings

Stainless Steel Installation Tools RT2HT

US English

Product Bulletins

Fully Coated Stainless Steel Cable Ties Product Bulletin

US English

Related Products