Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 18 |
Overall Length (mm) | 457 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.017 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 5.4 |
Maximum Bundle Diameter (mm) | 137.16 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CE,ABS,UL |
For Use With | GS4MT,PPTMT,ST2MT,HTMT OR ST3MT |
Application | Corrosive Environment |
Part Features | Self-locking head design speeds installation and locks into |
UPC | 07498370635 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0448 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2240 |
Part Drawings | Metal Locking Tie Coated Heavy Series - N41223BS_DC | English |