MLTFC6S-CP316

Stainless Steel Cable Ties

Pan-Steel® Polyester Fully Coated Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Polyester to promote worker safety and reliability in corrosive, high-vibration, temperature-extreme environments. Standard cross section, Max bundle diameter: 6.0in, 20.5in, Tensile strength: 445, Black, 100pc.

Specifications

Material

316 Stainless Steel

Color

Black

Overall Length (In.)

20.5

Overall Length (mm)

521

Maximum Bundle Diameter (In.)

6

Minimum Loop Tensile Strength (N)

445

Minimum Loop Tensile Strength (lb)

100

Environment

Harsh

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

SAE Standard AS23190/3

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-40°C - 150°C

Application

Corrosive Environment

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

Operating Temperature

-40°F (-40°C) - 302°F (150°C)

Part Features

Self-locking head design speeds installation and locks into

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359335

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0323

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1614

Resources

Catalog Cut Sheets

MLTFC2S-CP316 Product Page

US English

Part Drawings

MLT Coated Standard Series - N41214

US English

Product Bulletins

Fully Coated Stainless Steel Cable Ties Product Bulletin

US English

Related Products