Pan-Steel® 360-degree Radial Seal Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the 304 stainless steel tie. Plus, the aggressive head and displacement lock provide a quick, tight lock in any position, creating the complete no-gap seal recommended for non-resilient Mechanical Fastening Applications. Heavy cross section, Max bundle diameter: 2.0in, 12.2in, Tensile strength: 1780, 50 pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Overall Length (In.) | 12.2 |
Overall Length (mm) | 310 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Maximum Bundle Diameter (In.) | 2 |
Minimum Loop Tensile Strength (N) | 1780 |
Minimum Loop Tensile Strength (lb) | 400 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498306364 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0257 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1283 |
Part Drawings | Metal Tie - Heavy Series Retained Tension - 360 Radial Seal | English |