MRS4H-L4

Stainless Steel Cable Ties

Pan-Steel® 360-degree Radial Seal Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the 304 stainless steel tie. Plus, the aggressive head and displacement lock provide a quick, tight lock in any position, creating the complete no-gap seal recommended for non-resilient Mechanical Fastening Applications. Heavy cross section, Max bundle diameter: 4.0in, 18.5n, Tensile strength: 1780, 50 pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

18.5

Overall Length (mm)

470

Maximum Bundle Diameter (In.)

4

Minimum Loop Tensile Strength (N)

1780

Minimum Loop Tensile Strength (lb)

400

Environment

Indoor/Outdoor

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498306365

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1695

Resources

Catalog Cut Sheets

MRS Series Catalog Page

US English

Part Drawings

Stainless Steel Retained Tension Ties 360° Radial Seal – MRS_H-L4

US English

Related Products