globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Steel® 360-degree Radial Seal Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the 304 stainless steel tie. Plus, the aggressive head and displacement lock provide a quick, tight lock in any position, creating the complete no-gap seal recommended for non-resilient Mechanical Fastening Applications. Heavy cross section, Max bundle diameter: 6.0in, 24.8in, Tensile strength: 1780, 50 pc.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Pan-Steel®
Color Natural
Environment Indoor/Outdoor
Material Stainless Steel Type 304
Overall Length (In.) 24.8
Overall Length (mm) 630
Body Width (In.) 0.31
Body Width (mm) 7.9
Maximum Bundle Diameter (In.) 6
Minimum Loop Tensile Strength (N) 1780
Minimum Loop Tensile Strength (lb) 400
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76

Packaging Detail

UPC 07498302362
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0422
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.2108

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}