Pan-Steel® 360-degree Radial Seal Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the 304 stainless steel tie. Plus, the aggressive head and displacement lock provide a quick, tight lock in any position, creating the complete no-gap seal recommended for non-resilient Mechanical Fastening Applications. Light-heavy cross section, Max bundle diameter: 6.0in, 24.8in, Tensile strength: 1000, 50 pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 24.8 |
Overall Length (mm) | 630 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 1000 |
Minimum Loop Tensile Strength (lb) | 225 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | MTRTLS & PTRT |
Application | General |
UPC | 07498302370 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0426 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2130 |
Part Drawings | MRS Light-Heavy 304SS Ties - N41261 | English |