MRT1.5H-L4

Stainless Steel Cable Ties

Pan-Steel® Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the stainless steel tie. Plus, the patented locking head design provides the highest rated tension in the industry, fastening tightly to high-vibration armored cable, pipe, tubing, conduit, rubber boots, heat shields and more. Heavy cross section, Max bundle diameter: 1.5in, 10.6in, Tensile strength: 1780, 50pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

10.6

Overall Length (mm)

269

Maximum Bundle Diameter (In.)

1.5

Minimum Loop Tensile Strength (N)

1780

Minimum Loop Tensile Strength (lb)

400

Environment

Indoor/Outdoor

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498302334

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0242

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1212

Resources

Part Drawings

Metal Retained Tension Heavy Tie 304 SS N41235BS

US English

Catalog Cut Sheets

US English

Advertisements

Locks Tight Stays Tight - Stainless Steel Cable Ties Retained Tension Ad

US English

Related Products