Pan-Steel® Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the stainless steel tie. Plus, the patented locking head design provides the highest rated tension in the industry, fastening tightly to high-vibration armored cable, pipe, tubing, conduit, rubber boots, heat shields and more. Standard cross section, Max bundle diameter: 1.5in, 9.0in, Tensile strength: 800, 100pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Overall Length (In.) | 9 |
Overall Length (mm) | 229 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.4 |
Maximum Bundle Diameter (In.) | 1 |
Minimum Loop Tensile Strength (N) | 800 |
Minimum Loop Tensile Strength (lb) | 180 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498300728 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0151 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0754 |
Part Drawings | MRT Standard Ties- N41243 | English |