MRT2LH-L4

Stainless Steel Cable Ties

Pan-Steel® Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the stainless steel tie. Plus, the patented locking head design provides the highest rated tension in the industry, fastening tightly to high-vibration armored cable, pipe, tubing, conduit, rubber boots, heat shields and more. Light-heavy cross section, Max bundle diameter: 2.0in, 12.2in, Tensile strength: 1000, 50pc.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

12.2

Overall Length (mm)

310

Maximum Bundle Diameter (In.)

2

Minimum Loop Tensile Strength (N)

1000

Minimum Loop Tensile Strength (lb)

225

Environment

Indoor/Outdoor

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

BMEcat - Cross section (mm²)

Light-Heavy

CE Compliant

Yes

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498300717

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0251

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1254

Resources

Part Drawings

MRT- Light-Heavy Ties - N41249

US English

Catalog Cut Sheets

US English

Related Products