Pan-Steel® Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the stainless steel tie. Plus, the patented locking head design provides the highest rated tension in the industry, fastening tightly to high-vibration armored cable, pipe, tubing, conduit, rubber boots, heat shields and more. Light-heavy cross section, Max bundle diameter: 4.0in, 18.5in, Tensile strength: 1000, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 18.5 |
Overall Length (mm) | 470 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 1000 |
Minimum Loop Tensile Strength (lb) | 225 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | MTRTLS & PTRT |
Application | General |
UPC | 07498300718 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0339 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1695 |
Part Drawings | MRT- Light-Heavy Ties - N41249 | English |