MRT6S-C4

Stainless Steel Cable Ties

Pan-Steel® Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the stainless steel tie. Plus, the patented locking head design provides the highest rated tension in the industry, fastening tightly to high-vibration armored cable, pipe, tubing, conduit, rubber boots, heat shields and more. Standard cross section, Max bundle diameter: 6.0in, 24.8in, Tensile strength: 800, 100pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

24.8

Overall Length (mm)

630

Maximum Bundle Diameter (In.)

6

Minimum Loop Tensile Strength (N)

800

Minimum Loop Tensile Strength (lb)

180

Environment

Indoor/Outdoor

Overall Width (In.)

0.18

Overall Width (mm)

4.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Standard

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498300731

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0422

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2108

Resources

Part Drawings

MRT Standard Ties- N41243

US English

Catalog Cut Sheets

US English

Related Products