Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.59 |
Overall Length (mm) | 15 |
Body Width (In.) | 0.62 |
Body Width (mm) | 15.7 |
Body Thickness (In.) | 0.25 |
Body Thickness (mm) | 6.31 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
For Use With | RT2HT, ST2MT, PBTMT, RT2HTN and MBCEH-QR316 banding |
Application | Corrosive Environment |
UPC | 07498337908 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0417 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4165 |
Part Drawings | Custom Banding Tie Head 316 SS- N41197 | English |