Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.53 |
Overall Length (mm) | 13.5 |
Body Width (In.) | 0.4 |
Body Width (mm) | 10.1 |
Body Thickness (In.) | 0.22 |
Body Thickness (mm) | 5.58 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
For Use With | GS4MT,PPTMT,ST2MT,HTMT OR ST3MT and MBCH banding |
Application | Corrosive Environment |
UPC | 07498337907 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0006 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0065 |
Part Drawings | Metal Tie Head Heavy Part Drawing N41212BS_DC | English |