MTHCSH-C316

Custom Length Banding Head

Loose piece coated banding head for super-heavy cross section banding.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

0.88

Overall Length (mm)

22.2

Minimum Loop Tensile Strength (N)

2002

Minimum Loop Tensile Strength (lb)

450

Overall Width (In.)

0.8

Overall Width (mm)

20.3

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Maximum Installation Temperature (°F)

302

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Overall Height (In.)

0.33

Overall Height (mm)

8.3

Thickness (mm)

0.3

Temperature Range

-40°C - 150°C

Cross Section

Super-Heavy

Operating Temperature

-40°F (-40°C) - 302°F (150°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498334497

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0033

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0328

Resources

Part Drawings

Metal Tie Head Super-Heavy MTHCSH-C316 - N41198

US English

Related Products