Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.59 |
Overall Length (mm) | 15 |
Body Width (In.) | 0.62 |
Body Width (mm) | 15.7 |
Body Thickness (In.) | 0.23 |
Body Thickness (mm) | 5.84 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | RT2HT, PBTMT, RT2HTN and MBEH-TLR banding |
Application | General |
UPC | 07498344642 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0413 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4133 |
Part Drawings | Metal Tie Head Extra-Heavy MTHEH-C -N41211 | English |