Loose piece banding head for extra-heavy cross section banding, Stainless Steel 316.
Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 0.59 |
Overall Length (mm) | 15 |
Body Width (In.) | 0.62 |
Body Width (mm) | 15.7 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498344643 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0321 |
Part Drawings | Metal Tie Head Extra-Heavy MTHEH-C316 - N41203 | English |