The MTHH-C custom length banding head is a loose piece banding head designed for heavy cross section banding. The self-locking head design speeds up installation and lock into place at any length along the tie body.
Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 12.9 |
Body Width (In.) | 0.39 |
Body Width (mm) | 10 |
Body Thickness (In.) | 0.2 |
Body Thickness (mm) | 5.19 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Application | General |
UPC | 07498354425 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0117 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1167 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Videos | Pan-Steel® Self-Locking Cable Ties Video 16:9 | English | |
Part Drawings | Custom Length Banding Head 304SS - Heavy - N41130 | English |