Product Type | Custom Length Banding Head |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.42 |
Overall Length (mm) | 10.8 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.16 |
Body Thickness (mm) | 4.064 |
Minimum Loop Tensile Strength (N) | 445 |
Minimum Loop Tensile Strength (lb) | 100 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | GS4MT, PPTMT, ST2MT, ST3MT AND HTMT and MBS-MR.MBS-TLR banding |
Application | General |
UPC | 07498335986 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0117 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1167 |
Part Drawings | Metal Tie Head Standard MTHS-C -N41145 | English |