Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, .87 x 1.07 (22.1 x 27.2mm) marker write-on area, weather resistant nylon 6.6, black, bulk package.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Marker Type | Wrap |
Overall Length (In.) | 7.4 |
Overall Length (mm) | 188 |
Body Width (In.) | 0.185 |
Body Width (mm) | 4.7 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 45 |
Minimum Bundle Diameter (In.) | 0.37 |
Minimum Bundle Diameter (mm) | 9.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Standards Met | CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
UPC | 07498356814 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3446 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.7228 |
Videos | Premium Cable Ties | English | |
Part Drawings | Marker Tie Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |