PL2M2S-D10

Cable Ties

Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, .87 x 1.07 (22.1 x 27.2mm) marker write-on area, nylon 6.6, white.

Specifications

Material

Nylon 6.6

Color

White

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

Marker Type

Wrap

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Length In (mm)

7.40 (188)

Min. Loop Tensile Strength (Lbs.)

50

Min. Loop Tensile Strength (N)

222

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.185 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498356816

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3589

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.7943

Resources

Part Drawings

Pan-Ty Double Marker Tie, SS-17670 (R5)

US English

Related Products