PL3B5EH-C0

Cable Ties

Pan-Ty® triple loop cable tie, extra heavy cross section, 20.0 (508mm) length, weather resistant nylon 6.6, black.

Specifications

Overall Length (In.)

20

Overall Length (mm)

508

Minimum Loop Tensile Strength (N)

556

Minimum Loop Tensile Strength (lb)

125

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Thickness (In.)

0.08

Overall Thickness (mm)

1.9

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Length (In.)

20.00

CE Compliant

Yes

Cross Section

Extra-Heavy

Head Length (In.)

1.80

Head Length (mm)

45.7

Locking Style

Locking

Max. Combined Bundle Dia. (In.)

5.00

Max. Combined Bundle Dia. (mm)

127.0

Max. Continuous Use Temperature

185°F (85°C)

Part Features

Greater resistance to damage caused by ultraviolet light, indoor or outdoor use, fast and economical method to secure and separate three bundles

Plenum-Rated

No

Thickness (In.)

0.08

Thickness (mm)

1.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498379926

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2670

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.6700

Resources

Catalog Cut Sheets

PL3B5EH-C0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Product Bulletins

J-Pro Cable Support System - JP2ZP

US English

Part Drawings

Triple Loop Tie PL3M5EH STP File

US English

Part Drawings

Triple Loop Bow-Ty Cable Tie, SS-27253 (R)

US English

Related Products