PL3M2S-D0

Cable Ties

Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, .87 x 1.79 (22.1 x 45.5mm) marker write-on area, weather resistant nylon 6.6, black.

Specifications

Marker Type

Wrap

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Color

Black

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.75

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness (mm)

1.3

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498356827

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.5143

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

PLF1M-C Product Page

US English

Part Drawings

Pan-Ty Triple Marker Tie, SS-17671 (R5)

US English

Related Products