PL3M2S-D4Y

Cable Ties

Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, 87 x 1.79 (22.1 x 45.5mm) marker write-on area, nylon 6.6, yellow.

Specifications

Marker Type

Wrap

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Note

PL3M2S-D4Y replaces PL3M2S-D4

Color

Yellow

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3368-4-4D

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.75

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498344712

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.4966

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.4828

Resources

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

Pan-Ty Triple Marker Tie, SS-17671 (R5)

US English

Related Products