Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, nylon 6.6, natural, standard package.
Product Type | Double Loop Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 7.6 |
Overall Length (mm) | 193 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.8 |
Maximum Bundle Diameter (mm) | 45.7 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL 62275 Compliant (Type 1, 11); UL Recognized; CE Compliant; CSA Certified |
Application | General |
UPC | 07498355695 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3068 |
Videos | Premium Cable Ties | English | |
Part Drawings | Double Loop Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |