PLB2S-M

Cable Ties

Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, nylon 6.6, natural, bulk package.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

7.6

Overall Length (mm)

193

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

General

Cross Section

Standard

Length (In.)

7.60

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355692

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2670

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.6700

Resources

Part Drawings

Bow-Ty Cable Ties PLB Series CTPLB2S--ENG

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products